This Application will be decommissioned as of January 7th 2025

EEEP32101702040 |
Schneider-Electric
EEEP32101702040 picture- web-product-data-sheet
EEEP32101702040
Pb-2 KR Kettos billentyufedél (1 pár) (krém)
Schneider Electric
Main
Range of product Classic
Product or component type Rocker
Complementary
Number of modules 1 module
Number of gangs 2 gangs
Fixing mode Clip-in
Cover plate colour tint Ivory
Material Plastic
Environment
Standards MSZ-EN 60669-1:2000+A1
IP degree of protection IP20
Depth 11 mm
Width 60.4 mm
Height 60.4 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration