This Application will be decommissioned as of January 7th 2025
EEEP32102701040 |
Back
EEEP32102701040
Pb-2 Z FH Kettos billentyufedél zsalukapcsolóhoz (1 pár) (fehér)
Download EEEP32102701040 product datasheet
Main
Range of product
Classic
Product or component type
Rocker for roller shutter
Switch application
Roller blind
Complementary
Number of modules
1 module
Number of gangs
2 gangs
Fixing mode
Clip-in
Cover plate colour tint
Polar white
Material
Plastic
Environment
Standards
MSZ-EN 60669-1:2000+A1
IP degree of protection
IP20
Depth
11 mm
Width
60.4 mm
Height
60.4 mm
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration