This Application will be decommissioned as of January 7th 2025

EEEP32103401030 |
Schneider-Electric
EEEP32103401030 picture- web-product-data-sheet
EEEP32103401030
Pt-1 FH Tapétavédo (fehér)
Schneider Electric
Main
Range of product Classic
Product or component type Protective frame
Complementary
Number of gangs 1 gang
Installation direction Horizontal
Vertical
Fixing mode Clip-in
Colour tint Polar white (RAL 9010)
Material PC
Environment
Standards EN 60669-1
IP degree of protection IP20
Depth 5 mm
Width 140 mm
Height 140 mm
Distance between centers 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration