Schneider-Electric
 
EER31800 picture- web-product-data-sheet
EER31800
Wiser Energy - IP module
Schneider Electric
Characteristics
Main
Range of product Wiser
Product or component type IP communication module
Product name MIP
Colour White (RAL 9003)
Complementary
[Us] rated supply voltage 110/230 V AC (+/- 15 %), <2 A
Network frequency 50/60 Hz
Power consumption in VA 5 VA
Mounting mode Clip-on
Mounting support DIN rail
Transmission rate 9600 bit/s 0…24 V 2-wire non polarised cable <50 m Wiser EM5 energy meter
Commissioning protocol Bluetooth
Communication port protocol Zigbee
Communication interface Ethernet 10/100BASE-T <100 m Cat.6 STP
Integrated connection type Ethernet port for DHCP client
Local signalling Green, orange and red LED for product status
Green and orange LED for Ethernet status (LAN ST)
Overvoltage category III
Electrical connection Screw terminal block for main supply
Screw terminal block for communication
Material PC (polycarbonate)
Height 84 mm
Width 54 mm
Depth 67 mm
Net weight 133 g
Environment
IP degree of protection IP20 casing: conforming to IEC 60529
IP40 front face: conforming to IEC 60529
Pollution degree 2
IK degree of protection IK05 conforming to IEC 62262
Relative humidity 93 % at 40 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -25…50 °C
Standards IEC 61000-6-1:2005
IEC 61000-6-3:2005
Electromagnetic compatibility Electromagnetic immunity: , conforming to IEC 61000-6-1
Electromagnetic emission: , conforming to IEC 61000-6-3
Fire resistance 650 °C during 30 s
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.4 cm
Package 1 Width 10 cm
Package 1 Length 12.4 cm
Package 1 Weight 192 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.534 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins