This Application will be decommissioned as of January 7th 2025

ELG204210 |
Schneider-Electric
ELG204210 picture- web-product-data-sheet
ELG204210
ELSO Scala - cover frame - horizon/verti - 2 gangs - plastic - oyster white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Scala
Product or component type Cover frame
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Mounting position Horizontal/vertical
Number of gangs 2 gangs
Material Plastic
Height 151 mm
Width 80 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 41.44 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 10.4 cm
Package 2 Length 15.6 cm
Package 2 Weight 395.5 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 16.2 cm
Package 3 Width 21.3 cm
Package 3 Length 45.4 cm
Package 3 Weight 4.144 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes