This Application will be decommissioned as of January 7th 2025

ELG234210 |
Schneider-Electric
 
ELG234210 picture- web-product-data-sheet
ELG234210
ELSO Fashion - surface mounted box - 2 gangs - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Fashion
Product or component type Surface mounted box
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 4
Complementary
Number of gangs 2 gangs
Device mounting Surface
Material Thermoplastic
Height 80.5 mm
Width 151.5 mm
Depth 47.5 mm
Mounting support Suitable for flammable underground
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 121.75 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 8.8 cm
Package 2 Width 16.0 cm
Package 2 Length 19.9 cm
Package 2 Weight 487.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins