This Application will be decommissioned as of January 7th 2025

ELG264230 |
Schneider-Electric
 
ELG264230 picture- web-product-data-sheet
ELG264230
ELSO Joy - cover frame - 2 gangs - vertical - without central bar - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Joy
Product or component type Cover frame
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Mounting position Vertical
Number of gangs 2 gangs
Material Duroplast
Height 153 mm
Width 82 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 39.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 12.6 cm
Package 2 Length 15.6 cm
Package 2 Weight 395 g
Package 3 Height 109.1 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins