This Application will be decommissioned as of January 7th 2025

ELG735054 |
Schneider-Electric
 
ELG735054 picture- web-product-data-sheet
ELG735054
ELSO MEDIOPT care® - room module - flush - 2 buttons - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Room module
Device presentation Mechanism with fixing frame
Calling button 2 buttons
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Device mounting Flush
Function available Visual and acoustic call confirmation
Rated current 100 mA
[Ue] rated operational voltage 24 V DC
Lamp function Indicator
Marking With symbols
Fixing mode By screws
Product compatibility To be completed with ELSO Joy frame
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 7.3 cm
Package 1 Length 19.0 cm
Package 1 Weight 106.4 g
Unit Type of Package 2 PAL
Number of Units in Package 2 670
Package 2 Height 99.5 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 90.32 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No