This Application will be decommissioned as of January 7th 2025

ELG735530 |
Schneider-Electric
 
ELG735530 picture- web-product-data-sheet
ELG735530
ELSO MEDIOPT care - relay - 1 - 250V AC 50 Hz - 85x42x32 mm
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Relay
Quantity per set Set of 1
Complementary
Mounting support Mounting box
Number of poles 1
[Us] rated supply voltage 150...250 V AC at 50 Hz
Switching capacity in mA 6 A 250 V AC
Length 85 mm
Width 42 mm
Height 32 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 7.8 cm
Package 1 Length 10.4 cm
Package 1 Weight 83.48 g
Unit Type of Package 2 PAL
Number of Units in Package 2 1368
Package 2 Height 108.1 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 136.81 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No