This Application will be decommissioned as of January 7th 2025

ELG735621 |
Schneider-Electric
 
ELG735621 picture- web-product-data-sheet
ELG735621
ELSO MEDIOPT care - corridor lamp - wall mounted - 1 A 24 V DC - 150x477x56 mm
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Corridor lamp
Display colour Red
Quantity per set Set of 1
Complementary
Device mounting Wall mounted
Display digits 10
Signalling type Buzzer
Current consumption 1 A
[Us] rated supply voltage 24 V DC
Height 150 mm
Width 477 mm
Depth 56 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 47.7 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 2.05 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No