This Application will be decommissioned as of January 7th 2025

ELG735750 |
Schneider-Electric
 
ELG735750 picture- web-product-data-sheet
ELG735750
ELSO MEDIOPT care - central plate for call/cancel switch - 2 rocker - oyster whi
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Product destination Call/cancel switch
Number of rocker 2
Marking Doctor cancel symbol
Doctor call symbol
Product compatibility To be completed with ELSO Fashion frame
To be completed with ELSO Scala frame
To be completed with ELSO Riva frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 126.8 kg