This Application will be decommissioned as of January 7th 2025

ELG735764 |
Schneider-Electric
 
ELG735764 picture- web-product-data-sheet
ELG735764
ELSO MEDIOPT care - central plate for call/cancel switch - 2 rocker - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Product destination Call/cancel switch
Number of rocker 2
Marking Doctor cancel symbol
Doctor call symbol
Product compatibility To be completed with ELSO Joy frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 27.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.8 cm
Package 2 Width 7.8 cm
Package 2 Length 10.4 cm
Package 2 Weight 138 g
Package 3 Height 108.1 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No