This Application will be decommissioned as of January 7th 2025

ELG735774 |
Schneider-Electric
 
ELG735774 picture- web-product-data-sheet
ELG735774
ELSO MEDIOPT care - central plate for cancel switch - 1 rocker - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Product destination Cancel switch
Number of rocker 1
Marking Doctor cancel symbol
Product compatibility To be completed with ELSO Scala frame
To be completed with ELSO Riva frame
To be completed with ELSO Fashion frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 21.6 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins