This Application will be decommissioned as of January 7th 2025

ELG735780 |
Schneider-Electric
 
ELG735780 picture- web-product-data-sheet
ELG735780
ELSO MEDIOPT care - central plate for cancel switch - 1 rocker - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Product destination Cancel switch
Number of rocker 1
Marking Doctor cancel symbol
Product compatibility To be completed with ELSO Joy frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 21.6 g