This Application will be decommissioned as of January 7th 2025

ELG735970 |
Schneider-Electric
 
ELG735970 picture- web-product-data-sheet
ELG735970
ELSO MEDIOPT care - surface mounting box for light signal - white - 85x74x25mm
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Mounting box
Colour tint White
Quantity per set Set of 1
Complementary
Device mounting Surface
Product destination Light signal
Height 85 mm
Width 74 mm
Depth 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 7.8 cm
Package 1 Length 10.4 cm
Package 1 Weight 90.51 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 8.2 cm
Package 2 Width 8 cm
Package 2 Length 10.5 cm
Package 2 Weight 5 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1368
Package 3 Height 108.1 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 150.49 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No