This Application will be decommissioned as of January 7th 2025

ELG735980 |
Schneider-Electric
 
ELG735980 picture- web-product-data-sheet
ELG735980
ELSO MEDIOPT care- fixing frame
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Fixing frame
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 12.8 cm
Package 1 Length 15.9 cm
Package 1 Weight 104.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 344
Package 2 Height 89.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 61.78 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No