This Application will be decommissioned as of January 7th 2025

ELG740150 |
Schneider-Electric
ELG740150 picture- web-product-data-sheet
ELG740150
ELSO Sigma/WC-RUF - call switch - pull cord 2m - flush - indicator light - o/whi
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Call switch
Device presentation Mechanism with fixing frame and central plate
Colour tint Oyster white (RAL 1013)
Light source Red LED
Quantity per set Set of 1
Complementary
Device mounting Flush
Actuator Pull cord: 2 m
Current consumption 30 mA
[Ue] rated operational voltage 24 V AC
Lamp function Indicator
Marking With imprint
Fixing mode By screws
Product compatibility To be completed with ELSO Joy frame
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 194 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins