This Application will be decommissioned as of January 7th 2025

ELG740170 |
Schneider-Electric
ELG740170 picture- web-product-data-sheet
ELG740170
ELSO Sigma/WC-RUF - disable WC package with power supply - oyster white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Disabled WC package
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Device composition Call switch
Power supply
Cancel switch
Light indicator
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24.3 cm
Package 1 Weight 814.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 171
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 164.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration