This Application will be decommissioned as of January 7th 2025

ELG740180 |
Schneider-Electric
ELG740180 picture- web-product-data-sheet
ELG740180
ELSO Sigma/WC-RUF - disable WC package with power supply - flush - oyster white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Disabled WC package
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Device composition Adaptor
Light indicator
Call switch
Cancel switch
Mounting support Wall
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24.3 cm
Package 1 Weight 419.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 171
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 97.14 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration