Schneider-Electric
ELG740190 picture- web-product-data-sheet
ELG740190
ELSO Sigma/WC-RUF - central plate for duty room module - 2 rocker - oyster white
Schneider Electric
TODAY
NOV 23, 2024
End of Commercialization
DEC 15, 2022
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Product destination Duty room module
Number of rocker 2
Marking Nurse call symbol
Cancel symbol
Product compatibility To be completed with ELSO Joy frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 107.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins