This Application will be decommissioned as of January 7th 2025

ELG740194 |
Schneider-Electric
ELG740194 picture- web-product-data-sheet
ELG740194
ELSO Sigma/WC-RUF - central plate for duty room module - 2 rocker - pure white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Product destination Duty room module
Number of rocker 2
Marking Nurse call symbol
Cancel symbol
Product compatibility To be completed with ELSO Joy frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 107.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No