This Application will be decommissioned as of January 7th 2025

ELG740200 |
Schneider-Electric
ELG740200 picture- web-product-data-sheet
ELG740200
ELSO Sigma/WC-RUF - central plate for duty room module - 2 rocker - oyster white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Product destination Duty room module
Number of rocker 2
Marking Cancel symbol
Nurse call symbol
Product compatibility To be completed with ELSO Fashion frame
To be completed with ELSO Scala frame
To be completed with ELSO Riva frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 126.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins