Schneider-Electric
ELG740210 picture- web-product-data-sheet
ELG740210
ELSO Sigma/WC-RUF - disable WC package with UPS power supply - oyster white
Schneider Electric
TODAY
NOV 23, 2024
End of Commercialization
JUN 30, 2023
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Disabled WC package
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Device composition Light indicator
Call switch
Power supply
Battery module
Cancel switch
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24.3 cm
Package 1 Weight 927.44 g
Unit Type of Package 2 PAL
Number of Units in Package 2 171
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 183.49 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins