This Application will be decommissioned as of January 7th 2025

ELG740214 |
Schneider-Electric
ELG740214 picture- web-product-data-sheet
ELG740214
ELSO Sigma/WC-RUF - disable WC package with UPS power supply - pure white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Disabled WC package
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Device composition Power supply
Cancel switch
Call switch
Light indicator
Battery module
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24.3 cm
Package 1 Weight 1052.44 g
Unit Type of Package 2 PAL
Number of Units in Package 2 171
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 185.37 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No