This Application will be decommissioned as of January 7th 2025

ELG740230 |
Schneider-Electric
 
ELG740230 picture- web-product-data-sheet
ELG740230
ELSO Sigma/WC-RUF - inverter power supply - DIN rail - 6 poles - 230 VAC
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Inverter power supply
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Number of poles 6
Input voltage 230 V AC 50/60 Hz
Output voltage 24 V DC, 0.5 A
Charging current 0.5 A 27 V DC
Output type Relay changeover 24 V 2 A AC/DC
Protection type Fuse F2A
Overcurrent
Undervoltage
Thermal protection
Inrush surge protection
Environment
Standards SELV
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 10.4 cm
Package 1 Length 15.6 cm
Package 1 Weight 317.48 g
Unit Type of Package 2 PAL
Number of Units in Package 2 513
Package 2 Height 91.9 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 188.62 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No