This Application will be decommissioned as of January 7th 2025

ELG740240 |
Schneider-Electric
 
ELG740240 picture- web-product-data-sheet
ELG740240
ELSO Sigma/WC-RUF - battery control module - 24 V - 0.8Ah - IP20
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Battery control module
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Rated voltage 24 V 0.8 Ah
Charging current 2.4 A
Autonomy 24 h
Protection type Fuse F2A
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 10.4 cm
Package 1 Length 15.6 cm
Package 1 Weight 407.48 g
Unit Type of Package 2 PAL
Number of Units in Package 2 513
Package 2 Height 91.9 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 234.79 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Removable battery No