Schneider-Electric
 
ENN46105 picture- web-product-data-sheet
ENN46105
Thorsman Cintura - self-adhesive base for 4.8 mm tie width maximum - 100 pieces
Schneider Electric
Characteristics
Main
Product range Thorsman Cintura
Product type Self-adhesive base
Colour Clear
Quantity per package 100 pieces
Complementary
Product destination For 4.8 mm tie width maximum
Condition of use Indoor
Fixing mode By screw
Adhesive
Material PA (polyamide) 6.6
Height 26.5 mm
Width 26.5 mm
Depth 8 mm
Net weight 0.002 kg
Environment
Fire resistance 650 °C / 30 s conforming to NF C 20-455
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 2.8 cm
Package 1 Length 2.8 cm
Package 1 Weight 1.9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 4.0 cm
Package 2 Width 13.0 cm
Package 2 Length 16.0 cm
Package 2 Weight 191.7 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months