Schneider-Electric
 
ENN46902 picture- web-product-data-sheet
ENN46902
Thorsman Cintura - cable tie - clear - 2.5 x 100 mm
Schneider Electric
Characteristics
Main
Product range Thorsman
Range of product Thorsman Cintura
Product type Cable tie
Colour Clear
Quantity per package Set of 100
Complementary
Maximum tightening diameter 60 mm
Condition of use Indoor
Resistance to tearing Resistance to tearing: 22 daN
Material PA (polyamide) 6.6 UV-stabilised
Length 250 mm
Width 4.8 mm
Product weight 0.002 kg
Market segment Small commercial
Environment
Fire resistance 650 °C / 30 s conforming to NF C 20-455
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months