Schneider-Electric
 
ENN46910 picture- web-product-data-sheet
ENN46910
Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
Schneider Electric
Characteristics
Main
Product range Thorsman
Range of product Thorsman Cintura
Product type Cable tie
Colour Clear
Quantity per package Set of 100
Complementary
Maximum tightening diameter 140 mm
Condition of use Indoor
Resistance to tearing Resistance to tearing: 80 daN
Material PA (polyamide) 6.6 UV-stabilised
Length 530 mm
Width 9 mm
Net weight 0.01 kg
Market segment Small commercial
Environment
Fire resistance 650 °C / 30 s conforming to NF C 20-455
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 11 cm
Package 1 Length 31 cm
Package 1 Weight 1.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 31 cm
Package 2 Width 11 cm
Package 2 Length 2.5 cm
Package 2 Weight 147 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 43200
Package 3 Height 161 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 611.84 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months