Schneider-Electric
 
ENN46919 picture- web-product-data-sheet
ENN46919
Thorsman Cintura - cable tie - clear - 4.8 x 300 mm
Schneider Electric
Characteristics
Main
Product range Thorsman
Range of product Thorsman Cintura
Product type Cable tie
Colour Black
Quantity per package Set of 1000
Complementary
Maximum tightening diameter 30 mm
Condition of use Indoor/outdoor
Resistance to tearing Resistance to tearing: 8 daN
Material PA (polyamide) 6.6 UV-stabilised
Length 120 mm
Width 2.5 mm
Net weight 0.001 kg
Market segment Small commercial
Environment
Fire resistance 650 °C / 30 s conforming to NF C 20-455
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 0.8 cm
Package 1 Length 30.0 cm
Package 1 Weight 2.275 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 3.0 cm
Package 2 Width 13.0 cm
Package 2 Length 36.0 cm
Package 2 Weight 227.5 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months