Schneider-Electric
 
ENN46966 picture- web-product-data-sheet
ENN46966
Thorsman Cintura - cable tie - black - 4.8 x 200 mm
Schneider Electric
Characteristics
Main
Product range Thorsman
Range of product Thorsman Cintura
Product type Cable tie
Colour Black
Quantity per package Set of 100
Complementary
Maximum tightening diameter 140 mm
Condition of use Indoor/outdoor
Resistance to tearing Resistance to tearing: 80 daN
Material PA (polyamide) 6.6 UV-stabilised
Length 530 mm
Width 9 mm
Net weight 0.01 kg
Market segment Small commercial
Environment
Fire resistance 650 °C / 30 s conforming to NF C 20-455
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 1.7 cm
Package 1 Length 28 cm
Package 1 Weight 2 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1000
Package 2 Height 14 cm
Package 2 Width 17 cm
Package 2 Length 28 cm
Package 2 Weight 2 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 10000
Package 3 Height 57 cm
Package 3 Width 36 cm
Package 3 Length 47 cm
Package 3 Weight 20 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months