Schneider-Electric
 
ENN47922 picture- web-product-data-sheet
ENN47922
Mureva FIX - installation tie - 132x9 mm - 100 pieces
Schneider Electric
Characteristics
Main
Product range Mureva FIX
Product type Installation tie
Colour tint Black
Quantity per set 100 pieces
Complementary
Minimum tightening diameter 8 mm
Maximum tightening diameter 22 mm
Resistance to tearing Resistance to tearing: 36 daN Ø 20 mm
Material PA (polyamide) 12 Rislan®
Length 132 mm
Width 9 mm
Net weight 0.002 kg
Environment
Maximum humidity absorption 0.9 %
Operating temperature -60…85 °C
100 °C during 1000 hours
120 °C maximum
Flame retardance HB conforming to UL 94
Standards EN 50146
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.120 cm
Package 1 Width 0.900 cm
Package 1 Length 13.200 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 3000
Package 2 Height 35.000 cm
Package 2 Width 34.000 cm
Package 2 Length 42.000 cm
Package 2 Weight 7.120 kg
Unit Type of Package 3 P12
Number of Units in Package 3 45000
Package 3 Height 129.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 120.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months