Schneider-Electric
 
ENN47996 picture- web-product-data-sheet
ENN47996
Mureva FIX - base with plug
Schneider Electric
Characteristics
Main
Range of product Mureva FIX
Product specific application For the fixing of 9 mm width installation ties
Product or component type Base with plug
Colour Black
Quantity per package 100 pieces
Complementary
Condition of use Outdoor
Indoor
Resistance to tearing Resistance to tearing: 20 daN
Material PA (polyamide) 12
Net weight 0.002 kg
Environment
Standards EN 50146
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 8.0 cm
Package 2 Width 12.5 cm
Package 2 Length 10.0 cm
Package 2 Weight 245.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months