Schneider-Electric
 
ENN47998 picture- web-product-data-sheet
ENN47998
Mureva FIX - base with plug and wall spacing 15 mm
Schneider Electric
Characteristics
Main
Range of product Mureva FIX
Product or component type Base with plug and wall spacing
Product specific application For the fixing of 9 mm width installation ties
Colour Black
Quantity per package 100 pieces
Complementary
Condition of use Indoor
Outdoor
Resistance to tearing Resistance to tearing: 20 daN
Material PA (polyamide) 12
Net weight 0.003 kg
Environment
Standards EN 50146
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 16.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 8.5 cm
Package 2 Width 16.0 cm
Package 2 Length 11.0 cm
Package 2 Weight 330.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months