Schneider-Electric
 
EPH1100121 picture- web-product-data-sheet
EPH1100121
Asfora - double 1pole pushbutton - 10A screwless terminals, white
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Push-button
Device presentation Complete product
Number of rocker 2
Colour tint White
Type of packing Flow-pack
Complementary
Device mounting Flush
Power range 2300 W
Rated current 10 A at 250 V AC
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Solid stranded
Wire stripping length 13.0 mm
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Conductor material Copper
Fixing mode Screws or claws51…70 mm
Connections - terminals Screwless terminals
Width 83 mm
Height 83 mm
Depth 43.0 mm
Projecting depth 15 mm
Product weight 0.0732 kg
Environment
Standards IEC 60669-1
Product certifications TSE
VDE
NF
Quality labels CE
UKR
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 75.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.300 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 802.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.154 kg
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months