Schneider-Electric
 
EPH1100161 picture- web-product-data-sheet
EPH1100161
Asfora - double 1pole pushbutton, screwless terminals, wo frame, aluminium
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Push-button
Device presentation Mechanism with fixing frame
Number of rocker 2
Colour tint Aluminium
Type of packing Flow-pack
Complementary
Device mounting Flush
Power range 2300 W
Rated current 10 A at 250 V AC
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Solid stranded
Wire stripping length 13.0 mm
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Painted
Conductor material Copper
Fixing mode Screws or claws51…70 mm
Connections - terminals Screwless terminals
Width 71 mm
Height 71 mm
Depth 43.0 mm
Projecting depth 15 mm
Product weight 0.0613 kg
Environment
Standards IEC 60669-1
Product certifications TSE
VDE
NF
Quality labels CE
UKR
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 63 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 706 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 9.112 kg
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins