Schneider-Electric
 
EPH1100323 picture- web-product-data-sheet
EPH1100323
Asfora - double 1pole pushbutton - 10A lift terminals, cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Push-button
Device presentation Complete product
Number of rocker 2
Colour tint Cream
Type of packing Flow-pack
Complementary
Device mounting Flush
Power range 2300 W
Rated current 10 A at 250 V AC
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Solid stranded
Wire stripping length 13.0 mm
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Conductor material Copper
Fixing mode Screws or claws51…70 mm
Connections - terminals Lift terminals
Width 83 mm
Height 83 mm
Depth 43.0 mm
Projecting depth 15 mm
Net weight 0.0795 kg
Environment
Standards IEC 60669-1
Product certifications VDE
Quality labels CE
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 86.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.006 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 12.683 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months