Schneider-Electric
 
EPH1100361 picture- web-product-data-sheet
EPH1100361
Asfora - double 1pole pushbutton, screw terminals, wo frame, aluminium
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Push-button
Device presentation Mechanism with fixing frame
Number of rocker 2
Colour tint Aluminium
Type of packing Flow-pack
Complementary
Device mounting Flush
Power range 2300 W
Rated current 10 A at 250 V AC
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Solid stranded
Wire stripping length 13.0 mm
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Painted
Conductor material Copper
Fixing mode Screws or claws51…70 mm
Connections - terminals Lift terminals
Width 71 mm
Height 71 mm
Depth 43.0 mm
Projecting depth 15 mm
Product weight 0.0676 kg
Environment
Standards IEC 60669-1
Product certifications VDE
Quality labels CE
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 4.3 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 808.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 10.36 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins