Schneider-Electric
 
EPH2100162 picture- web-product-data-sheet
EPH2100162
Asfora - 3 circuits switch without frame - steel
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Switch
Device presentation Mechanism with fixing frame
Number of rocker 3
Switch function 1-pole 1-way
Colour tint Steel
Complementary
Device mounting Flush
Surface finish Glossy
Width 83 mm
Height 43 mm
Depth 83 mm
Net weight 0.0609 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 68.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 755.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.701 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No