Schneider-Electric
 
EPH2700269 picture- web-product-data-sheet
EPH2700269
Asfora - double USB charger 2.1 A - bronze
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type USB charger
Device presentation Mechanism with fixing frame
Device mounting Flush
Type of USB power supply USB type A + A
Colour tint Bronze
Complementary
Device application Charger
Fixing mode By claws
By screws
Number output current 2.1 A
Socket number 2
Integrated connection type 2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
[Ue] rated operational voltage 100...240 V AC +/- 10 % at 50/60 Hz
Power consumption in W 0.1 W
Nominal output power 10.5 W
Input power 12 W
Surface treatment Untreated
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Type of packing Flow-pack
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Service life in hours 30000 h 10.5 W
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Wire stripping length 8 mm
Product compatibility Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
IK degree of protection IK04
IP degree of protection IP20
Height 83 mm
Width 83 mm
Depth 42 mm
Embedding depth 30.8 mm
Environment
Standards ETSI EN 301 489-4
EN 62684
EN 60950-1
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Product certifications EAC
Electrical insulation class Class II
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 114.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.970 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 59.520 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins