Schneider-Electric
 
EPH3200121 picture- web-product-data-sheet
EPH3200121
Asfora, TV socket ending, 1dB, white
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type TV socket
Device presentation Complete product
TV socket type End-of-line (terminal socket)
Wiring device additional information For parallel distribution systems
For series distribution systems
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Socket number 1
TV connector Male IEC 9.52 mm
Attenuation 1 dB
Colour tint White
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
DC current flow No
Number per line 1
Connections - terminals Screwless terminals
Conductor material Copper
Height 83 mm
Width 83 mm
Depth 38 mm
Projecting depth 10 mm
Net weight 0.087 kg
IP degree of protection IP20
Environment
Quality labels CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 87.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 879.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.994 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months