This Application will be decommissioned as of January 7th 2025

EPH3200161 |
Schneider-Electric
 
EPH3200161 picture- web-product-data-sheet
EPH3200161
Asfora, TV socket ending, 1dB, aluminium
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type TV socket
Device presentation Mechanism with fixing frame
TV socket type End-of-line (terminal socket)
Wiring device additional information For series distribution systems
For parallel distribution systems
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Socket number 1
TV connector Male IEC 9.52 mm
Attenuation 1 dB
Colour tint Aluminium
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
DC current flow No
Number per line 1
Connections - terminals Screwless terminals
Conductor material Copper
Height 71 mm
Width 71 mm
Depth 38 mm
Projecting depth 10 mm
Net weight 0.075 kg
IP degree of protection IP20
Environment
Quality labels CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 70.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 773.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.893 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No