Schneider-Electric
 
EPH3700123 picture- web-product-data-sheet
EPH3700123
Asfora, SAT socket ending, 1dB, cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type SAT socket
Device presentation Complete product
TV socket type End-of-line (terminal socket)
Wiring device additional information For series distribution systems
For parallel distribution systems
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Socket number 1
SAT connector F type
Attenuation 1 dB
Colour tint Cream
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
DC current flow In SAT socket
Number per line 1
Connections - terminals Screwless terminals
Conductor material Copper
Height 83 mm
Width 83 mm
Depth 42 mm
Projecting depth 13 mm
Net weight 0.087 kg
IP degree of protection IP20
Environment
Quality labels CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 16.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 90.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.039 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 13.219 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months