Schneider-Electric
 
EPH3700171 picture- web-product-data-sheet
EPH3700171
Asfora, SAT socket ending, 1dB, anthracite
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type SAT socket
Device presentation Mechanism with fixing frame
TV socket type End-of-line (terminal socket)
Wiring device additional information For parallel distribution systems
For series distribution systems
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Socket number 1
SAT connector F type
Attenuation 1 dB
Colour tint Anthracite
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
DC current flow In SAT socket
Number per line 1
Connections - terminals Screwless terminals
Conductor material Copper
Height 71 mm
Width 71 mm
Depth 42 mm
Projecting depth 13 mm
Net weight 0.075 kg
IP degree of protection IP20
Environment
Quality labels CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 796.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.196 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins