This Application will be decommissioned as of January 7th 2025

EPH4100123 |
Schneider-Electric
 
EPH4100123 picture- web-product-data-sheet
EPH4100123
Asfora, telephone socket, RJ11, cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Telephone socket
Device presentation Complete product
Telephone socket type RJ11 (4 contacts)
Colour tint Cream
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Connections - terminals Screw terminals
Cable stiffness Flexible
Rigid
Conductor material Copper
Height 83 mm
Width 83 mm
Depth 38 mm
Projecting depth 9 mm
IP degree of protection IP20
Net weight 0.055 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 63.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 709.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.051 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 89f48f58-8743-4a8c-aad2-c796c3e70cb3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months