Schneider-Electric
 
EPH4200161 picture- web-product-data-sheet
EPH4200161
Asfora, Double telephone socket, RJ11, 4 contacts, aluminium
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Telephone socket
Device presentation Mechanism with fixing frame
Telephone socket type RJ11 (4 contacts)
Colour tint Aluminium
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
Connections - terminals Screw terminals
Cable stiffness Rigid
Flexible
Conductor material Copper
Height 71 mm
Width 71 mm
Depth 38 mm
Projecting depth 9 mm
IP degree of protection IP20
Product weight 0.054 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 59.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 674.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 8.632 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins