This Application will be decommissioned as of January 7th 2025

EPH4200162 |
Schneider-Electric
 
EPH4200162 picture- web-product-data-sheet
EPH4200162
Asfora, Double telephone socket, RJ11, 4 contacts, steel
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Telephone socket
Device presentation Mechanism with fixing frame
Telephone socket type RJ11 (4 contacts)
Colour tint Steel
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
Connections - terminals Screw terminals
Cable stiffness Rigid
Flexible
Conductor material Copper
Height 71 mm
Width 71 mm
Depth 38 mm
Projecting depth 9 mm
IP degree of protection IP20
Net weight 0.054 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 11.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 829 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 10.699 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins