Schneider-Electric
 
EPH4200171 picture- web-product-data-sheet
EPH4200171
Asfora, Double telephone socket, RJ11, 4 contacts, anthracite
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Telephone socket
Device presentation Mechanism with fixing frame
Telephone socket type RJ11 (4 contacts)
Colour tint Anthracite
Type of packing Flow-pack
Complementary
Device mounting Flush
Fixing mode Claws51…80 mm
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
Connections - terminals Screw terminals
Cable stiffness Flexible
Rigid
Conductor material Copper
Height 71 mm
Width 71 mm
Depth 38 mm
Projecting depth 9 mm
IP degree of protection IP20
Product weight 0.054 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 658.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.416 kg
Offer Sustainability
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins