This Application will be decommissioned as of January 7th 2025

EPH4700123 |
Schneider-Electric
 
EPH4700123 picture- web-product-data-sheet
EPH4700123
Asfora - single Data socket - RJ45 cat.6 UTP cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Data socket
Device presentation Complete product
Device application Communication
Cable shielding type UTP
Data socket type RJ45
Type of packing Flow-pack
Colour tint Cream
Main colour tint Cream
Complementary
Device mounting Flush
Socket number 1
Communication network category 6
Connections - terminals IDC
Number of cables 1 cable(s)
Cable stiffness Rigid
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Conductor material Copper
Fixing mode Claws51…80 mm
Height 83 mm
Width 83 mm
Depth 48 mm
Projecting depth 9 mm
Net weight 0.063 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 11.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.400 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 799.000 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10339.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months