Schneider-Electric
 
EPH4900121 picture- web-product-data-sheet
EPH4900121
Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Data socket
Device presentation Complete product
Telephone socket type RJ12
Data socket type RJ45 - category 5e
Colour tint White
Type of packing Flow-pack
Complementary
Wiring device mounting Flush
Socket number 2
Connections - terminals IDC: RJ45
IDC: RJ12
Cable stiffness Rigid
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Conductor material Copper
Fixing mode Claws51…80 mm
Height 83 mm
Width 83 mm
Depth 36 mm
Projecting depth 9 mm
Product weight 0.097 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 11.6 cm
Package 1 Length 9.7 cm
Package 1 Weight 98.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.4 cm
Package 2 Width 18.6 cm
Package 2 Length 27.6 cm
Package 2 Weight 1.06 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 13.294 kg
Offer Sustainability
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months